IESNA:LM-63-2002
[TEST]P1389845
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-940-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21270.4
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
138.1 178.4 374.0 1006.8 1950.4 2675.3 3147.1 3630.4 4240.3 4947.9 5684.4 6674.0 7715.3 8687.7 9642.7 10505.7 11098.3 11305.5 
11253.7 10833.7 10304.4 9550.7 8837.2 8998.3 9740.5 10609.3 11092.6 11150.1 11040.8 10902.7 9976.4 8584.1 5621.1 546.6 
149.6 74.8 51.8 0.0 
138.1 178.4 397.0 995.3 1892.9 2681.1 3170.1 3607.4 4211.5 4896.2 5695.9 6616.4 7652.0 8716.4 9665.7 10517.2 11075.3 11282.4 
11219.2 10850.9 10287.1 9544.9 8894.8 8992.6 9746.3 10557.5 11086.8 11173.1 11052.3 10891.2 10051.2 8624.4 5868.5 
644.4 149.6 74.8 57.5 0.0 
138.1 178.4 362.5 966.6 1795.1 2623.6 3089.6 3555.6 4142.5 4861.6 5644.1 6576.2 7514.0 8474.8 9280.3 10022.4 10626.6 10954.5 
11012.0 10770.4 10356.1 9924.6 9539.2 9401.1 9832.6 10632.3 11236.4 11495.3 11472.3 11374.5 10758.9 9481.6 7375.9 
1501.6 161.1 92.1 69.0 0.0 
138.1 172.6 322.2 845.8 1651.2 2393.4 3043.6 3526.8 4044.7 4792.6 5563.6 6449.6 7404.6 8284.9 9044.4 9631.2 10149.0 10638.1 
11006.3 11098.3 10971.8 10787.7 10678.3 10689.8 10891.2 11455.0 12087.9 12548.2 12663.3 12651.8 12191.5 11173.1 9073.1 
3365.7 178.4 115.1 92.1 0.0 
138.1 166.8 281.9 638.6 1340.5 2111.5 2807.7 3394.5 3918.1 4551.0 5350.7 6207.9 7099.7 7991.5 8854.5 9493.1 9987.9 10373.4 
10730.1 10971.8 11196.1 11247.9 11294.0 11386.0 11587.4 11961.3 12490.7 12939.4 13083.3 13135.0 12755.3 11305.5 9113.4 
5903.0 264.7 149.6 115.1 0.0 
138.1 166.8 253.2 540.8 1150.7 1892.9 2640.8 3273.7 3791.5 4407.1 5114.8 6012.3 6932.9 7841.9 8710.7 9412.6 9872.9 10212.3 
10471.2 10695.6 10897.0 11081.1 11247.9 11443.5 11719.7 12070.7 12577.0 13031.5 13181.1 13169.6 12496.4 10994.8 9378.1 
6604.9 788.2 166.8 132.3 0.0 
138.1 161.1 241.6 454.5 966.6 1639.7 2376.2 3072.3 3647.7 4240.3 4901.9 5770.7 6616.4 7467.9 8359.7 9073.1 9642.7 9936.1 
10126.0 10338.9 10563.3 10781.9 11040.8 11334.2 11604.6 11995.9 12484.9 12945.2 13060.3 12899.2 11972.9 10666.8 9389.6 
6731.5 1559.2 195.6 149.6 0.0 
138.1 161.1 201.4 322.2 575.3 1093.1 1708.8 2335.9 3072.3 3728.2 4349.6 4965.2 5690.1 6484.1 7295.3 8129.6 8854.5 9343.5 9688.8 
9959.2 10223.8 10454.0 10701.4 10925.7 11144.4 11374.5 11771.5 12134.0 12082.2 11875.0 11052.3 10149.0 8653.1 6639.4 
3952.6 276.2 201.4 0.0 
138.1 155.3 172.6 218.6 322.2 512.1 874.5 1352.1 1892.9 2514.2 3164.4 3843.3 4516.4 5160.8 5822.5 6507.1 7260.8 7916.7 8578.3 
9124.9 9590.9 9987.9 10367.7 10695.6 10977.5 11224.9 11322.7 11236.4 11023.5 10781.9 10057.0 9142.2 7496.7 5609.6 3618.9 
1070.1 247.4 0.0 
138.1 149.6 155.3 172.6 195.6 241.6 316.4 431.5 604.1 886.0 1254.2 1680.0 2157.5 2629.3 3210.4 3780.0 4430.1 5143.6 5897.2 6714.2 7542.7 
8296.4 8946.6 9470.1 9953.4 10315.9 10528.7 10528.7 10264.1 9982.2 8520.8 5845.5 2991.8 1421.1 730.7 253.2 241.6 0.0 
138.1 143.8 143.8 143.8 149.6 149.6 155.3 166.8 184.1 207.1 235.9 276.2 316.4 368.2 437.3 529.3 638.6 776.7 966.6 1225.5 1582.2 2065.5 2778.9 
3647.7 4798.3 5977.8 6823.5 6961.6 6369.0 5667.1 4073.4 2807.7 1852.6 1001.1 345.2 63.3 17.3 0.0 
138.1 138.1 138.1 138.1 132.3 132.3 132.3 126.6 132.3 132.3 138.1 143.8 149.6 155.3 155.3 161.1 166.8 178.4 189.9 212.9 253.2 299.2 397.0 569.6 886.0 
1449.9 2238.1 2773.1 2474.0 2077.0 1075.9 523.6 230.1 80.5 40.3 23.0 11.5 0.0 
138.1 138.1 132.3 126.6 120.8 115.1 109.3 109.3 103.6 103.6 103.6 103.6 97.8 97.8 92.1 86.3 80.5 69.0 69.0 63.3 63.3 63.3 63.3 57.5 51.8 57.5 
63.3 69.0 69.0 57.5 34.5 28.8 17.3 17.3 11.5 11.5 11.5 0.0 
138.1 132.3 120.8 109.3 103.6 92.1 86.3 80.5 74.8 69.0 63.3 57.5 46.0 40.3 34.5 23.0 17.3 17.3 11.5 11.5 11.5 5.8 5.8 5.8 5.8 5.8 5.8 5.8 5.8 5.8 0.0 5.8 5.8 
5.8 5.8 11.5 11.5 0.0 
138.1 120.8 109.3 97.8 92.1 80.5 74.8 63.3 51.8 46.0 34.5 28.8 23.0 17.3 11.5 5.8 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 
5.8 11.5 0.0 
138.1 120.8 103.6 92.1 80.5 69.0 57.5 46.0 28.8 23.0 17.3 11.5 11.5 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 5.8 
11.5 0.0 
138.1 115.1 97.8 80.5 69.0 57.5 40.3 28.8 17.3 11.5 11.5 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 5.8 
5.8 0.0 
138.1 109.3 92.1 80.5 63.3 46.0 34.5 23.0 11.5 11.5 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 5.8 5.8 
0.0 
138.1 109.3 92.1 74.8 63.3 40.3 28.8 17.3 11.5 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 5.8 
0.0 
138.1 115.1 92.1 74.8 63.3 40.3 28.8 17.3 11.5 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
138.1 115.1 92.1 74.8 63.3 40.3 28.8 23.0 17.3 11.5 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
138.1 115.1 92.1 74.8 63.3 46.0 34.5 23.0 17.3 11.5 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
